Clamping levers, flat external thread, steel parts stainless steel (06459) (06459-2061X25)

Clamping levers, flat external thread, steel parts stainless steel (06459) 06459-2061X25

Product Details:

Manufacturer part number: 06459-2061X25

Brand: NORELEM

Price: 12.41

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

Surface finish body: plastic-coated

Main colour: black

Size: 2

X=thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06459-2061X25

Part Number
06459-2061X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth PL Edelstahl Weight in kg (ERP)
(kg)

12.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0882

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish component bright L=thread length(mm) 10 Item Clamping Lever
Thread type external thread Version 1 flat RoHS yes

This page is Clamping levers, flat external thread, steel parts stainless steel (06459), part number 06459-2061X25.
You can find the detail information about specifications and dimensions on part number 06459-2061X25.

Variation of this product

Part Number
06459-206181X30
06459-206181X40
06459-206181X50
06459-2061X30
06459-2061X40
06459-2061X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth PL Edelstahl Weight in kg (ERP)
(kg)

12.41 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0890

13.33 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0920

13.33 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0930

12.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0885

13.33 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0915

13.33 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0928

Tech Support