Clamping levers, flat internal thread, steel parts stainless steel (06449)

Clamping levers, flat internal thread, steel parts stainless steel (06449)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Flat handle for tight spots

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06449-2061
06449-2062
06449-206181
06449-206182
06449-206184
06449-2081
06449-2082
06449-208181
06449-208182
06449-208184
06449-3081
06449-3082
06449-308181
06449-308182
06449-308184
06449-3101
06449-3102
06449-310181
06449-310182
06449-310184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth PL Edelstahl Weight in kg (ERP)
(kg)

11.74 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.21220-0.0816

11.74 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.21220-0.0821

11.74 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.21220no0.0820

11.74 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.21220no0.0820

11.74 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.21220no0.0820

11.74 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.21220-0.0793

11.74 €

1 4 Days 65plastic-coatedorange RAL 20042M874.510.113.518.519.128.56.517.829.232.21220-0.0792

11.74 €

1 4 Days 65textured mattjet black RAL 90052M874.510.113.518.519.128.56.517.829.232.21220no0.0790

11.74 €

1 4 Days 65textured mattorange RAL 20042M874.510.113.518.519.128.56.517.829.232.21220no0.0790

11.74 €

1 4 Days 65textured matttraffic red RAL 30202M874.510.113.518.519.128.56.517.829.232.21220no0.0790

13.33 €

1 4 Days 80plastic-coatedblack3M89111.71621.222371023.838421422-0.1365

13.33 €

1 4 Days 80plastic-coatedorange RAL 20043M89111.71621.222371023.838421422-0.1272

13.33 €

1 4 Days 80textured mattjet black RAL 90053M89111.71621.222371023.838421422no0.1370

13.33 €

1 4 Days 80textured mattorange RAL 20043M89111.71621.222371023.838421422no0.1370

13.33 €

1 4 Days 80textured matttraffic red RAL 30203M89111.71621.222371023.838421422no0.1370

13.33 €

1 4 Days 80plastic-coatedblack3M109111.71621.222371023.838421422-0.1332

13.33 €

1 4 Days 80plastic-coatedorange RAL 20043M109111.71621.222371023.838421422-0.1337

13.33 €

1 4 Days 80textured mattjet black RAL 90053M109111.71621.222371023.838421422no0.1330

13.33 €

1 4 Days 80textured mattorange RAL 20043M109111.71621.222371023.838421422no0.1330

13.33 €

1 4 Days 80textured matttraffic red RAL 30203M109111.71621.222371023.838421422no0.1330

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish component bright L=thread length(mm) 10 Item Clamping Lever
Thread type internal thread Version 1 flat RoHS yes

Tech Support