Clamping levers, flat, external thread (06458) (Part Numbers)

Clamping levers, flat, external thread (06458)
· The clamping lever represents reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Flat grip for tight spaces

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06458-2061X15
06458-2061X20
06458-2061X25
06458-2061X30
06458-2061X35
06458-2061X40
06458-2061X45
06458-2061X50
06458-2061X55
06458-2061X60
06458-2062X15
06458-2062X20
06458-2062X25
06458-2062X30
06458-2062X35
06458-2062X40
06458-2062X45
06458-2062X50
06458-2062X55
06458-2062X60
06458-206181X15
06458-206181X20
06458-206181X25
06458-206181X30
06458-206181X35
06458-206181X40
06458-206181X45
06458-206181X50
06458-206181X55
06458-206181X60
06458-206182X15
06458-206182X20
06458-206182X25
06458-206182X30
06458-206182X35
06458-206182X40
06458-206182X45
06458-206182X50
06458-206182X55
06458-206182X60
06458-206184X15
06458-206184X20
06458-206184X25
06458-206184X30
06458-206184X35
06458-206184X40
06458-206184X45
06458-206184X50
06458-206184X55
06458-206184X60
06458-2081X15
06458-2081X20
06458-2081X25
06458-2081X30
06458-2081X35
06458-2081X40
06458-2081X45
06458-2081X50
06458-2081X55
06458-2081X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth PL Edelstahl Weight in kg (ERP)
(kg)

8.82 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0856

8.82 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0873

8.82 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0883

8.82 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0882

9.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0897

9.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0906

9.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0885

9.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0924

9.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0898

9.41 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.220-0.0941

8.82 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0856

8.82 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0857

8.82 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0882

8.82 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0896

9.41 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0892

9.41 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0910

9.41 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0885

9.41 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0893

9.41 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0934

9.41 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220-0.0937

8.82 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0860

8.82 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0870

8.82 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0880

8.82 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0880

9.41 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0900

9.41 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0910

9.41 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0890

9.41 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0920

9.41 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0900

9.41 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.220no0.0940

8.82 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0860

8.82 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0870

8.82 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0880

8.82 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0880

9.41 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0900

9.41 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0910

9.41 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0890

9.41 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0920

9.41 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0900

9.41 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.220no0.0940

8.82 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0860

8.82 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0870

8.82 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0880

8.82 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0880

9.41 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0900

9.41 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0910

9.41 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0890

9.41 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0920

9.41 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0900

9.41 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.220no0.0940

8.82 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0888

8.82 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0894

8.82 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0909

8.82 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0936

9.41 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0950

9.41 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0957

9.41 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0972

9.41 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0992

9.41 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.0977

9.41 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.220-0.1012

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component black oxidised L=thread length(mm) 10 Item Clamping Lever
Thread type external thread Version 1 flat RoHS yes

Tech Support