Clamping levers, flat, internal thread (06448) (06448-3102)

Clamping levers, flat, internal thread (06448) 06448-3102

Product Details:

Manufacturer part number: 06448-3102

Brand: NORELEM

Price: 9.07

Delivery time: 4 Days


Technical Data:

Handle length: 80 mm

Surface finish body: plastic-coated

Main colour: orange RAL 2004

Size: 3

X=thread: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06448-3102

Part Number
06448-3102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth PL Edelstahl Weight in kg (ERP)
(kg)

9.07 €

1 4 Days 80plastic-coatedorange RAL 20043M109111.71621.222371023.838421422-0.1333

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component black oxidised L=thread length(mm) 10 Item Clamping Lever
Thread type internal thread Version 1 flat RoHS yes

This page is Clamping levers, flat, internal thread (06448), part number 06448-3102.
You can find the detail information about specifications and dimensions on part number 06448-3102.

Variation of this product

Part Number
06448-2061
06448-206181
06448-206182
06448-206184
06448-2062
06448-2081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth PL Edelstahl Weight in kg (ERP)
(kg)

8.29 €

1 4 Days 65plastic-coatedblack2M674.510.113.518.519.128.56.517.829.232.21220-0.0807

8.29 €

1 4 Days 65textured mattjet black RAL 90052M674.510.113.518.519.128.56.517.829.232.21220no0.0810

8.29 €

1 4 Days 65textured mattorange RAL 20042M674.510.113.518.519.128.56.517.829.232.21220no0.0810

8.29 €

1 4 Days 65textured matttraffic red RAL 30202M674.510.113.518.519.128.56.517.829.232.21220no0.0810

8.29 €

1 4 Days 65plastic-coatedorange RAL 20042M674.510.113.518.519.128.56.517.829.232.21220-0.0802

8.29 €

1 4 Days 65plastic-coatedblack2M874.510.113.518.519.128.56.517.829.232.21220-0.0783

Tech Support