Clamping levers with protective cap internal thread stainless steel (06454) (06454-9206)

Clamping levers with protective cap internal thread stainless steel (06454) 06454-9206

Product Details:

Manufacturer part number: 06454-9206

Brand: NORELEM

Price: 28.12

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

Size: 2

X=thread: M6

A=Handle length: 65 mm

A1: 74.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06454-9206

Part Number
06454-9206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

28.12 €

1 4 Days 652M66574.51013.518.519326.517.542.545.51220

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main colour electropolished Component material Stainless steel

This page is Clamping levers with protective cap internal thread stainless steel (06454), part number 06454-9206.
You can find the detail information about specifications and dimensions on part number 06454-9206.

Variation of this product

Part Number
06454-9208
06454-9308
06454-9310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

28.12 €

1 4 Days 652M86574.51013.518.519326.517.542.545.51220

33.67 €

1 4 Days 803M880911116212241.5102454.558.51422

33.67 €

1 4 Days 803M1080911116212241.5102454.558.51422

Tech Support