Clamping levers with protective cap internal thread, steel parts stainless steel (06451) (06451-92061)

Clamping levers with protective cap internal thread, steel parts stainless steel (06451) 06451-92061

Product Details:

Manufacturer part number: 06451-92061

Brand: NORELEM

Price: 13.18

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

Main colour: black

Size: 2

X=thread: M6

A=Handle length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06451-92061

Part Number
06451-92061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

13.18 €

1 4 Days 65black2M66574.59.513.518.519-6.517.542.545.51220

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body plastic-coated
Component material Stainless steel

This page is Clamping levers with protective cap internal thread, steel parts stainless steel (06451), part number 06451-92061.
You can find the detail information about specifications and dimensions on part number 06451-92061.

Variation of this product

Part Number
06451-92062
06451-92081
06451-92082
06451-93081
06451-93082
06451-93101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

13.18 €

1 4 Days 65orange RAL 20042M66574.59.513.518.519-6.517.542.545.51220

13.18 €

1 4 Days 65black2M86574.59.513.518.519-6.517.542.545.51220

13.18 €

1 4 Days 65orange RAL 20042M86574.59.513.518.519-6.517.542.545.51220

14.96 €

1 4 Days 80black3M880911116212237102454.558.51422

14.96 €

1 4 Days 80orange RAL 20043M880911116212237102454.558.51422

14.96 €

1 4 Days 80black3M1080911116212237102454.558.51422

Tech Support