Manufacturer part number: 06470-510
Brand: NORELEM
Price: 116.68 €
Delivery time: 4 Days
Handle length: 150 mm
Size: 1
A=Handle length: 150 mm
A1: 168 mm
A2: 48 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06470-510
Part Number
|
---|
06470-510 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | A=Handle length (mm) | A1 (mm) | A2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | No. of index slots | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.68 € | 1 | 4 Days | 150 | 1 | 150 | 168 | 48 | 22 | 33 | 17 | 22 | 36 | 31 | 4.5 | 15.5 | 3 | 10 | 7 |
Loading...
Main Body Material | Steel | Main material | High carbon steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Steel | Form | 0° |
This page is Ratchet levers with square socket (06470), part number 06470-510.
You can find the detail information about specifications and dimensions on part number 06470-510.
Configure
Basic Attributes
Handle length(mm)
Size
A=Handle length(mm)
A1(mm)
A2(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
D4(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
SW=key width(mm)
No. of index slots
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06470-512 |
06470-513 |
06470-514 |
06470-517 |
06470-519 |
06470-520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | Size | A=Handle length (mm) | A1 (mm) | A2 (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | No. of index slots |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.68 € | 1 | 4 Days | 150 | 1 | 150 | 168 | 48 | 22 | 33 | 17 | 22 | 36 | 31 | 4.5 | 15.5 | 3 | 12 | 7 | ||
138.84 € | 1 | 4 Days | 180 | 2 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 13 | 8 | ||
138.84 € | 1 | 4 Days | 180 | 2 | 180 | 201.5 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 14 | 8 | ||
186.23 € | 1 | 4 Days | 230 | 3 | 230 | 255.5 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 17 | 8 | ||
257.09 € | 1 | 4 Days | 300 | 4 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 19 | 9 | ||
257.09 € | 1 | 4 Days | 300 | 4 | 300 | 330.5 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23.5 | 4 | 20 | 9 |