Clamping levers with protective cap external thread (06460) (06460-92061X20)

Clamping levers with protective cap external thread (06460) 06460-92061X20

Product Details:

Manufacturer part number: 06460-92061X20

Brand: NORELEM

Price: 10.46

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

Main colour: black

Size: 2

X=thread: M6

A=Handle length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06460-92061X20

Part Number
06460-92061X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

10.46 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.52020

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Surface finish body plastic-coated
Component material Steel Surface finish component black oxidised

This page is Clamping levers with protective cap external thread (06460), part number 06460-92061X20.
You can find the detail information about specifications and dimensions on part number 06460-92061X20.

Variation of this product

Part Number
06460-92061X15
06460-92061X25
06460-92061X30
06460-92061X35
06460-92061X40
06460-92061X45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

10.46 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.51520

10.46 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.52520

10.46 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.53020

11.00 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.53520

11.00 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.54020

11.00 €

1 4 Days 65black2M66574.59.513.518.519326.517.542.545.54520

Tech Support