Clamping levers external thread stainless steel (06464) (06464-105X15)

Clamping levers external thread stainless steel (06464) 06464-105X15

Product Details:

Manufacturer part number: 06464-105X15

Brand: NORELEM

Price: 19.35

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

Main colour: electropolished

Size: 1

X=thread: M5

A=Handle length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06464-105X15

Part Number
06464-105X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

19.35 €

1 4 Days 40electropolished1M54047710131424.5414.531341516

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

This page is Clamping levers external thread stainless steel (06464), part number 06464-105X15.
You can find the detail information about specifications and dimensions on part number 06464-105X15.

Variation of this product

Part Number
06464-105153X20
06464-105153X25
06464-105X10
06464-105X20
06464-105X25
06464-106153X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

17.40 €

1 4 Days 40blasted1M54047710131424.5414.531342016

17.40 €

1 4 Days 40blasted1M54047710131424.5414.531342516

19.35 €

1 4 Days 40electropolished1M54047710131424.5414.531341016

19.35 €

1 4 Days 40electropolished1M54047710131424.5414.531342016

19.35 €

1 4 Days 40electropolished1M54047710131424.5414.531342516

17.40 €

1 4 Days 40blasted1M64047710131424.5414.531341016

Tech Support