Clamping levers internal thread stainless steel (06454) (06454-105)

Clamping levers internal thread stainless steel (06454) 06454-105

Product Details:

Manufacturer part number: 06454-105

Brand: NORELEM

Price: 18.81

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

Main colour: electropolished

Size: 1

X=thread: M5

A=Handle length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06454-105

Part Number
06454-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth L
(mm)
Load capacity
(N)

18.81 €

1 4 Days 40electropolished1M54047710131424.5414.53134916--

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

This page is Clamping levers internal thread stainless steel (06454), part number 06454-105.
You can find the detail information about specifications and dimensions on part number 06454-105.

Variation of this product

Part Number
06454-104
06454-104153
06454-105153
06454-106
06454-106153
06454-206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth L
(mm)
Load capacity
(N)

18.81 €

1 4 Days 40electropolished1M44047710131424.5414.53134916--

16.93 €

1 4 Days 40blasted1M44047710131424.5414.53134916--

16.93 €

1 4 Days 40blasted1M54047710131424.5414.53134916--

18.81 €

1 4 Days 40electropolished1M64047710131424.5414.53134916--

16.93 €

1 4 Days 40blasted1M64047710131424.5414.53134916--

25.35 €

1 4 Days 65electropolished2M66574.51013.518.51928.56.517.542.545.51220--

Tech Support