Clamping levers steel external thread (06443) (Part Numbers)

Clamping levers steel external thread (06443)
· The clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06443-2081X35
06443-2081X40
06443-2081X45
06443-2081X50
06443-2081X55
06443-2081X60
06443-20827X15
06443-20827X20
06443-20827X25
06443-20827X30
06443-20827X35
06443-20827X40
06443-20827X45
06443-20827X50
06443-20827X55
06443-20827X60
06443-2101X15
06443-2101X20
06443-2101X25
06443-2101X30
06443-2101X35
06443-2101X40
06443-2101X45
06443-2101X50
06443-2101X55
06443-2101X60
06443-21027X15
06443-21027X20
06443-21027X25
06443-21027X30
06443-21027X35
06443-21027X40
06443-21027X45
06443-21027X50
06443-21027X55
06443-21027X60
06443-3081X15
06443-3081X20
06443-3081X25
06443-3081X30
06443-3081X35
06443-3081X40
06443-3081X45
06443-3081X50
06443-3081X55
06443-3081X60
06443-30827X15
06443-30827X20
06443-30827X25
06443-30827X30
06443-30827X35
06443-30827X40
06443-30827X45
06443-30827X50
06443-30827X55
06443-30827X60
06443-3101X15
06443-3101X20
06443-3101X25
06443-3101X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

14.09 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.53520

14.09 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.54020

14.09 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.54520

14.09 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.55020

14.09 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.55520

14.09 €

1 4 Days 65black2M86574.51013.518.51928.56.517.542.545.56020

13.41 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.51520

13.41 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.52020

13.41 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.52520

13.41 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.53020

14.09 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.53520

14.09 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.54020

14.09 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.54520

14.09 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.55020

14.09 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.55520

14.09 €

1 4 Days 65ruby red2M86574.51013.518.51928.56.517.542.545.56020

13.41 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.51520

13.41 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.52020

13.41 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.52520

13.41 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.53020

14.09 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.53520

14.09 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.54020

14.09 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.54520

14.09 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.55020

14.09 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.55520

14.09 €

1 4 Days 65black2M106574.51013.518.51928.56.517.542.545.56020

13.41 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.51520

13.41 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.52020

13.41 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.52520

13.41 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.53020

14.09 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.53520

14.09 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.54020

14.09 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.54520

14.09 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.55020

14.09 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.55520

14.09 €

1 4 Days 65ruby red2M106574.51013.518.51928.56.517.542.545.56020

16.38 €

1 4 Days 80black3M880911116212237102454.558.51522

16.38 €

1 4 Days 80black3M880911116212237102454.558.52022

16.38 €

1 4 Days 80black3M880911116212237102454.558.52522

16.38 €

1 4 Days 80black3M880911116212237102454.558.53022

17.10 €

1 4 Days 80black3M880911116212237102454.558.53522

17.10 €

1 4 Days 80black3M880911116212237102454.558.54022

17.10 €

1 4 Days 80black3M880911116212237102454.558.54522

17.10 €

1 4 Days 80black3M880911116212237102454.558.55022

17.10 €

1 4 Days 80black3M880911116212237102454.558.55522

17.10 €

1 4 Days 80black3M880911116212237102454.558.56022

16.38 €

1 4 Days 80ruby red3M880911116212237102454.558.51522

16.38 €

1 4 Days 80ruby red3M880911116212237102454.558.52022

16.38 €

1 4 Days 80ruby red3M880911116212237102454.558.52522

16.38 €

1 4 Days 80ruby red3M880911116212237102454.558.53022

17.10 €

1 4 Days 80ruby red3M880911116212237102454.558.53522

17.10 €

1 4 Days 80ruby red3M880911116212237102454.558.54022

17.10 €

1 4 Days 80ruby red3M880911116212237102454.558.54522

17.10 €

1 4 Days 80ruby red3M880911116212237102454.558.55022

17.10 €

1 4 Days 80ruby red3M880911116212237102454.558.55522

17.10 €

1 4 Days 80ruby red3M880911116212237102454.558.56022

16.38 €

1 4 Days 80black3M1080911116212237102454.558.51522

16.38 €

1 4 Days 80black3M1080911116212237102454.558.52022

16.38 €

1 4 Days 80black3M1080911116212237102454.558.52522

16.38 €

1 4 Days 80black3M1080911116212237102454.558.53022

Loading...

Basic information

Main Body Material Steel Surface finish body plastic-coated Component material Steel
Surface finish component black oxidised

Tech Support