Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06451-5121 |
06451-5122 |
06451-5123 |
06451-5126 |
06451-51227 |
06451-5161 |
06451-5162 |
06451-5163 |
06451-5166 |
06451-51627 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.92 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M12 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
20.92 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M12 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
20.92 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M12 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
27.21 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M12 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
20.92 € | 1 | 4 Days | 110 | plastic-coated | ruby red | 5 | M12 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
20.92 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M16 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
20.92 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M16 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
20.92 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M16 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
27.21 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M16 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
20.92 € | 1 | 4 Days | 110 | plastic-coated | ruby red | 5 | M16 | 110 | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Stainless steel |
---|
Configure
Basic Attributes
Handle length(mm)
Surface finish body
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes