Clamping levers zinc with external thread, steel parts trivalent blue passivated (06460) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-05-1061X50
06460-05-1062X10
06460-05-1062X15
06460-05-1062X20
06460-05-1062X25
06460-05-1062X30
06460-05-1062X35
06460-05-1062X40
06460-05-1062X45
06460-05-1062X50
06460-05-1063X10
06460-05-1063X15
06460-05-1063X20
06460-05-1063X25
06460-05-1063X30
06460-05-1063X35
06460-05-1063X40
06460-05-1063X45
06460-05-1063X50
06460-05-1066X10
06460-05-1066X15
06460-05-1066X20
06460-05-1066X25
06460-05-1066X30
06460-05-1066X35
06460-05-1066X40
06460-05-1066X45
06460-05-1066X50
06460-05-2061X15
06460-05-2061X20
06460-05-2061X25
06460-05-2061X30
06460-05-2061X35
06460-05-2061X40
06460-05-2061X45
06460-05-2061X50
06460-05-2061X55
06460-05-2061X60
06460-05-2062X15
06460-05-2062X20
06460-05-2062X25
06460-05-2062X30
06460-05-2062X35
06460-05-2062X40
06460-05-2062X45
06460-05-2062X50
06460-05-2062X55
06460-05-2062X60
06460-05-2063X15
06460-05-2063X20
06460-05-2063X25
06460-05-2063X30
06460-05-2063X35
06460-05-2063X40
06460-05-2063X45
06460-05-2063X50
06460-05-2063X55
06460-05-2063X60
06460-05-2066X15
06460-05-2066X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth Weight in kg (ERP)
(kg)

7.18 €

1 4 Days 40plastic-coatedblack1M647710131424.5414.53134160.0428

6.64 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0360

6.64 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0368

6.64 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0379

6.64 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0387

6.64 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0395

7.18 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0402

7.18 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0420

7.18 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0419

7.18 €

1 4 Days 40plastic-coatedorange RAL 20041M647710131424.5414.53134160.0428

6.64 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0360

6.64 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0368

6.64 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0379

6.64 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0387

6.64 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0395

7.18 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0402

7.18 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0420

7.18 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0419

7.18 €

1 4 Days 40plastic-coatedsilver metallic1M647710131424.5414.53134160.0428

8.58 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0360

8.58 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0368

8.58 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0379

8.58 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0387

8.58 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0395

9.34 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0402

9.34 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0420

9.34 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0419

9.34 €

1 4 Days 40high-gloss chromedsilver1M647710131424.5414.53134160.0428

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0883

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0882

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0902

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0908

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0918

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0922

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0941

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0947

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0959

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.5200.0957

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0883

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0882

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0902

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0908

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0918

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0922

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0941

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0947

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0959

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.5200.0957

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0883

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0882

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0902

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0908

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0918

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0922

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0941

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0947

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0959

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.5200.0957

10.82 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.5200.0883

10.82 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.5200.0882

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component blue-passivated L=thread length(mm) 10 Item Clamping Lever
Thread type external thread RoHS yes PL Edelstahl no

Tech Support