Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Surface finish body | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.22 € | 1 | 4 Days | 30 | plastic-coated | black | 0 | M3 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | orange RAL 2004 | 0 | M3 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | silver metallic | 0 | M3 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
8.07 € | 1 | 4 Days | 30 | high-gloss chromed | silver | 0 | M3 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | black | 0 | M4 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | orange RAL 2004 | 0 | M4 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | silver metallic | 0 | M4 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
8.07 € | 1 | 4 Days | 30 | high-gloss chromed | silver | 0 | M4 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | black | 0 | M5 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | orange RAL 2004 | 0 | M5 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 30 | plastic-coated | silver metallic | 0 | M5 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
8.07 € | 1 | 4 Days | 30 | high-gloss chromed | silver | 0 | M5 | - | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | black | 1 | M4 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | orange RAL 2004 | 1 | M4 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | silver metallic | 1 | M4 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
8.07 € | 1 | 4 Days | 40 | high-gloss chromed | silver | 1 | M4 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | black | 1 | M5 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | orange RAL 2004 | 1 | M5 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | silver metallic | 1 | M5 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
8.07 € | 1 | 4 Days | 40 | high-gloss chromed | silver | 1 | M5 | - | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | black | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | orange RAL 2004 | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
6.22 € | 1 | 4 Days | 40 | plastic-coated | silver metallic | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
8.07 € | 1 | 4 Days | 40 | high-gloss chromed | silver | 1 | M6 | 40 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 9 | 16 | ||
7.82 € | 1 | 4 Days | 65 | plastic-coated | black | 2 | M6 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
7.82 € | 1 | 4 Days | 65 | plastic-coated | orange RAL 2004 | 2 | M6 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
7.82 € | 1 | 4 Days | 65 | plastic-coated | silver metallic | 2 | M6 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
10.16 € | 1 | 4 Days | 65 | high-gloss chromed | silver | 2 | M6 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
7.82 € | 1 | 4 Days | 65 | plastic-coated | black | 2 | M8 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
7.82 € | 1 | 4 Days | 65 | plastic-coated | orange RAL 2004 | 2 | M8 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
7.82 € | 1 | 4 Days | 65 | plastic-coated | silver metallic | 2 | M8 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
10.16 € | 1 | 4 Days | 65 | high-gloss chromed | silver | 2 | M8 | - | 74.5 | 9.5 | 13.5 | 18.5 | 19 | 28.5 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
8.54 € | 1 | 4 Days | 80 | plastic-coated | black | 3 | M8 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
8.54 € | 1 | 4 Days | 80 | plastic-coated | orange RAL 2004 | 3 | M8 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
8.54 € | 1 | 4 Days | 80 | plastic-coated | silver metallic | 3 | M8 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
11.11 € | 1 | 4 Days | 80 | high-gloss chromed | silver | 3 | M8 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
8.54 € | 1 | 4 Days | 80 | plastic-coated | black | 3 | M10 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
8.54 € | 1 | 4 Days | 80 | plastic-coated | orange RAL 2004 | 3 | M10 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
8.54 € | 1 | 4 Days | 80 | plastic-coated | silver metallic | 3 | M10 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
11.11 € | 1 | 4 Days | 80 | high-gloss chromed | silver | 3 | M10 | - | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
9.99 € | 1 | 4 Days | 95 | plastic-coated | black | 4 | M10 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
9.99 € | 1 | 4 Days | 95 | plastic-coated | orange RAL 2004 | 4 | M10 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
9.99 € | 1 | 4 Days | 95 | plastic-coated | silver metallic | 4 | M10 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
12.97 € | 1 | 4 Days | 95 | high-gloss chromed | silver | 4 | M10 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
9.99 € | 1 | 4 Days | 95 | plastic-coated | black | 4 | M12 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
9.99 € | 1 | 4 Days | 95 | plastic-coated | orange RAL 2004 | 4 | M12 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
9.99 € | 1 | 4 Days | 95 | plastic-coated | silver metallic | 4 | M12 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
12.97 € | 1 | 4 Days | 95 | high-gloss chromed | silver | 4 | M12 | - | 109 | 13 | 19 | 27 | 27.5 | 43 | 10 | 27 | 63 | 67.5 | 17 | 24 | ||
12.49 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M12 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
12.49 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M12 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
12.49 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M12 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
16.24 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M12 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
12.49 € | 1 | 4 Days | 110 | plastic-coated | black | 5 | M16 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
12.49 € | 1 | 4 Days | 110 | plastic-coated | orange RAL 2004 | 5 | M16 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
12.49 € | 1 | 4 Days | 110 | plastic-coated | silver metallic | 5 | M16 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 | ||
16.24 € | 1 | 4 Days | 110 | high-gloss chromed | silver | 5 | M16 | - | 126 | 15 | 23 | 31 | 32 | 49 | 12 | 31.5 | 73 | 77.5 | 23 | 26 |
Loading...
Main Body Material | Other | Main material | Zinc | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | blue-passivated |
Configure
Basic Attributes
Handle length(mm)
Surface finish body
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes