Clamping levers external thread (06460) (Part Numbers)

Clamping levers external thread (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-10627X35
06460-10627X40
06460-10627X45
06460-10627X50
06460-2061X15
06460-2061X20
06460-2061X25
06460-2061X30
06460-2061X35
06460-2061X40
06460-2061X45
06460-2061X50
06460-2061X55
06460-2061X60
06460-2062X15
06460-2062X20
06460-2062X25
06460-2062X30
06460-2062X35
06460-2062X40
06460-2062X45
06460-2062X50
06460-2062X55
06460-2062X60
06460-2063X15
06460-2063X20
06460-2063X25
06460-2063X30
06460-2063X35
06460-2063X40
06460-2063X45
06460-2063X50
06460-2063X55
06460-2063X60
06460-2066X15
06460-2066X20
06460-2066X25
06460-2066X30
06460-2066X35
06460-2066X40
06460-2066X45
06460-2066X50
06460-2066X55
06460-2066X60
06460-20627X15
06460-20627X20
06460-20627X25
06460-20627X30
06460-20627X35
06460-20627X40
06460-20627X45
06460-20627X50
06460-20627X55
06460-20627X60
06460-2081X15
06460-2081X20
06460-2081X25
06460-2081X30
06460-2081X35
06460-2081X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth RoHS PL Edelstahl Weight in kg (ERP)
(kg)

7.18 €

1 4 Days 40plastic-coatedruby red1M647710131424.5414.5313416yes-0.0413

7.18 €

1 4 Days 40plastic-coatedruby red1M647710131424.5414.5313416yes-0.0392

7.18 €

1 4 Days 40plastic-coatedruby red1M647710131424.5414.5313416yes-0.0401

7.18 €

1 4 Days 40plastic-coatedruby red1M647710131424.5414.5313416yes-0.0409

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0883

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0882

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0902

8.31 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0908

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0918

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0922

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0941

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0947

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0959

8.86 €

1 4 Days 65plastic-coatedblack2M674.59.513.518.51928.56.517.542.545.520yes-0.0957

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0877

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0884

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0898

8.31 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0907

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0911

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0929

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0940

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0941

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0974

8.86 €

1 4 Days 65plastic-coatedorange RAL 20042M674.59.513.518.51928.56.517.542.545.520yes-0.0959

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0843

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0841

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0850

8.31 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0903

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0871

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0877

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0855

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0893

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0898

8.86 €

1 4 Days 65plastic-coatedsilver metallic2M674.59.513.518.51928.56.517.542.545.520yes-0.0965

10.82 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0843

10.82 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0841

10.82 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0850

10.82 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0904

11.52 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0871

11.52 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0877

11.52 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0885

11.52 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0893

11.52 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0898

11.52 €

1 4 Days 65high-gloss chromedsilver2M674.59.513.518.51928.56.517.542.545.520yes-0.0967

8.31 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0888

8.31 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0841

8.31 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0908

8.31 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0861

8.86 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0911

8.86 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0927

8.86 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0885

8.86 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0893

8.86 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0898

8.86 €

1 4 Days 65plastic-coatedruby red2M674.59.513.518.51928.56.517.542.545.520yes-0.0965

8.31 €

1 4 Days 65plastic-coatedblack2M874.59.513.518.51928.56.517.542.545.520yes-0.0893

8.31 €

1 4 Days 65plastic-coatedblack2M874.59.513.518.51928.56.517.542.545.520yes-0.0912

8.31 €

1 4 Days 65plastic-coatedblack2M874.59.513.518.51928.56.517.542.545.520yes-0.0928

8.31 €

1 4 Days 65plastic-coatedblack2M874.59.513.518.51928.56.517.542.545.520yes-0.0950

8.86 €

1 4 Days 65plastic-coatedblack2M874.59.513.518.51928.56.517.542.545.520yes-0.0965

8.86 €

1 4 Days 65plastic-coatedblack2M874.59.513.518.51928.56.517.542.545.520yes-0.0982

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component black oxidised L=thread length(mm) 10 Item Clamping Lever
Thread type external thread

Tech Support