Clamping levers internal thread (06450)

Clamping levers internal thread (06450)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06450-0031
06450-0032
06450-0033
06450-0036
06450-0041
06450-0042
06450-0043
06450-0046
06450-0051
06450-0052
06450-0053
06450-0056
06450-00327
06450-00427
06450-00527
06450-1041
06450-1042
06450-1043
06450-1046
06450-10427
06450-1051
06450-1052
06450-1053
06450-1056
06450-10527
06450-1061
06450-1062
06450-1063
06450-1066
06450-10627
06450-2061
06450-2062
06450-2063
06450-2066
06450-20627
06450-2081
06450-2082
06450-2083
06450-2086
06450-20827
06450-3081
06450-3082
06450-3083
06450-3086
06450-30827
06450-3101
06450-3102
06450-3103
06450-3106
06450-31027
06450-4101
06450-4102
06450-4103
06450-4106
06450-41027
06450-4121
06450-4122
06450-4123
06450-4126
06450-41227
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

6.22 €

1 4 Days 30plastic-coatedblack0M33037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedorange RAL 20040M33037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedsilver metallic0M33037710131424.5414.53033916

8.07 €

1 4 Days 30high-gloss chromedsilver0M33037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedblack0M43037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedorange RAL 20040M43037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedsilver metallic0M43037710131424.5414.53033916

8.07 €

1 4 Days 30high-gloss chromedsilver0M43037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedblack0M53037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedorange RAL 20040M53037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedsilver metallic0M53037710131424.5414.53033916

8.07 €

1 4 Days 30high-gloss chromedsilver0M53037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedruby red0M33037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedruby red0M43037710131424.5414.53033916

6.22 €

1 4 Days 30plastic-coatedruby red0M53037710131424.5414.53033916

6.22 €

1 4 Days 40plastic-coatedblack1M44047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedorange RAL 20041M44047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedsilver metallic1M44047710131424.5414.53134916

8.07 €

1 4 Days 40high-gloss chromedsilver1M44047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedruby red1M44047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedblack1M54047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedorange RAL 20041M54047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedsilver metallic1M54047710131424.5414.53134916

8.07 €

1 4 Days 40high-gloss chromedsilver1M54047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedruby red1M54047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedblack1M64047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedorange RAL 20041M64047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedsilver metallic1M64047710131424.5414.53134916

8.07 €

1 4 Days 40high-gloss chromedsilver1M64047710131424.5414.53134916

6.22 €

1 4 Days 40plastic-coatedruby red1M64047710131424.5414.53134916

7.82 €

1 4 Days 65plastic-coatedblack2M66574.59.513.518.51928.56.517.542.545.51220

7.82 €

1 4 Days 65plastic-coatedorange RAL 20042M66574.59.513.518.51928.56.517.542.545.51220

7.82 €

1 4 Days 65plastic-coatedsilver metallic2M66574.59.513.518.51928.56.517.542.545.51220

10.16 €

1 4 Days 65high-gloss chromedsilver2M66574.59.513.518.51928.56.517.542.545.51220

7.82 €

1 4 Days 65plastic-coatedruby red2M66574.59.513.518.51928.56.517.542.545.51220

7.82 €

1 4 Days 65plastic-coatedblack2M86574.59.513.518.51928.56.517.542.545.51220

7.82 €

1 4 Days 65plastic-coatedorange RAL 20042M86574.59.513.518.51928.56.517.542.545.51220

7.82 €

1 4 Days 65plastic-coatedsilver metallic2M86574.59.513.518.51928.56.517.542.545.51220

10.16 €

1 4 Days 65high-gloss chromedsilver2M86574.59.513.518.51928.56.517.542.545.51220

7.82 €

1 4 Days 65plastic-coatedruby red2M86574.59.513.518.51928.56.517.542.545.51220

8.54 €

1 4 Days 80plastic-coatedblack3M880911116212237102454.558.51422

8.54 €

1 4 Days 80plastic-coatedorange RAL 20043M880911116212237102454.558.51422

8.54 €

1 4 Days 80plastic-coatedsilver metallic3M880911116212237102454.558.51422

11.11 €

1 4 Days 80high-gloss chromedsilver3M880911116212237102454.558.51422

8.54 €

1 4 Days 80plastic-coatedruby red3M880911116212237102454.558.51422

8.54 €

1 4 Days 80plastic-coatedblack3M1080911116212237102454.558.51422

8.54 €

1 4 Days 80plastic-coatedorange RAL 20043M1080911116212237102454.558.51422

8.54 €

1 4 Days 80plastic-coatedsilver metallic3M1080911116212237102454.558.51422

11.11 €

1 4 Days 80high-gloss chromedsilver3M1080911116212237102454.558.51422

8.54 €

1 4 Days 80plastic-coatedruby red3M1080911116212237102454.558.51422

9.99 €

1 4 Days 95plastic-coatedblack4M109510913192727.54310276367.51724

9.99 €

1 4 Days 95plastic-coatedorange RAL 20044M109510913192727.54310276367.51724

9.99 €

1 4 Days 95plastic-coatedsilver metallic4M109510913192727.54310276367.51724

12.97 €

1 4 Days 95high-gloss chromedsilver4M109510913192727.54310276367.51724

9.99 €

1 4 Days 95plastic-coatedruby red4M109510913192727.54310276367.51724

9.99 €

1 4 Days 95plastic-coatedblack4M129510913192727.54310276367.51724

9.99 €

1 4 Days 95plastic-coatedorange RAL 20044M129510913192727.54310276367.51724

9.99 €

1 4 Days 95plastic-coatedsilver metallic4M129510913192727.54310276367.51724

12.97 €

1 4 Days 95high-gloss chromedsilver4M129510913192727.54310276367.51724

9.99 €

1 4 Days 95plastic-coatedruby red4M129510913192727.54310276367.51724

Loading...

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component black oxidised

Tech Support