Clamping lever plastic with internal thread, steel parts blue passivated (06600-55) (06600-55-0042)

Clamping lever plastic with internal thread, steel parts blue passivated (06600-55) 06600-55-0042

Product Details:

Manufacturer part number: 06600-55-0042

Brand: NORELEM

Price: 4.31

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

Main colour: orange RAL 2004

Size: 0

X=thread: M4

A1=Handle length: 36.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06600-55-0042

Part Number
06600-55-0042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight in kg (ERP)
(kg)

4.31 €

1 4 Days 30orange RAL 20040M436.97.61013.213.824.5415.53033.59160.0109

Loading...

  1. 1

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Steel
Surface finish component blue-passivated L=thread length(mm) 10 Item Clamping Lever
Thread type internal thread RoHS yes PL Edelstahl no

This page is Clamping lever plastic with internal thread, steel parts blue passivated (06600-55), part number 06600-55-0042.
You can find the detail information about specifications and dimensions on part number 06600-55-0042.

Variation of this product

Part Number
06600-55-00384
06600-55-00386
06600-55-00387
06600-55-00484
06600-55-00486
06600-55-00487
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight in kg (ERP)
(kg)

4.31 €

1 4 Days 30traffic red RAL 30200M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30signal green RAL 60320M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30traffic blue RAL 50170M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.59160.0109

4.31 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.59160.0109

4.31 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.59160.0109

Tech Support