Clamping lever plastic with external thread, steel parts black oxidised (06610) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06610-50-00388X6
06610-50-00388X10
06610-50-00388X15
06610-50-00388X20
06610-50-00416X10
06610-50-00416X15
06610-50-00416X20
06610-50-00416X25
06610-50-00416X30
06610-50-00416X35
06610-50-00416X40
06610-50-00416X45
06610-50-00416X50
06610-50-00484X10
06610-50-00484X15
06610-50-00484X20
06610-50-00484X25
06610-50-00484X30
06610-50-00484X35
06610-50-00484X40
06610-50-00484X45
06610-50-00484X50
06610-50-00486X10
06610-50-00486X15
06610-50-00486X20
06610-50-00486X25
06610-50-00486X30
06610-50-00486X35
06610-50-00486X40
06610-50-00486X45
06610-50-00486X50
06610-50-00487X10
06610-50-00487X15
06610-50-00487X20
06610-50-00487X25
06610-50-00487X30
06610-50-00487X35
06610-50-00487X40
06610-50-00487X45
06610-50-00487X50
06610-50-00488X10
06610-50-00488X15
06610-50-00488X20
06610-50-00488X25
06610-50-00488X30
06610-50-00488X35
06610-50-00488X40
06610-50-00488X45
06610-50-00488X50
06610-50-00516X10
06610-50-00516X15
06610-50-00516X20
06610-50-00516X25
06610-50-00516X30
06610-50-00516X35
06610-50-00516X40
06610-50-00516X45
06610-50-00516X50
06610-50-00584X10
06610-50-00584X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
No. of teeth Weight in kg (ERP)
(kg)

4.72 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0092

4.72 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0097

4.72 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0104

4.72 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.5160.0109

4.72 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0102

4.72 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0107

4.72 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0114

4.72 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0119

4.72 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0125

5.29 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0132

5.29 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0138

5.29 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0143

5.29 €

1 4 Days 30colza yellow RAL 10210M436.97.61013.213.824.5415.53033.5160.0149

4.72 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0102

4.72 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0107

4.72 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0114

4.72 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0119

4.72 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0125

5.29 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0132

5.29 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0138

5.29 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0143

5.29 €

1 4 Days 30traffic red RAL 30200M436.97.61013.213.824.5415.53033.5160.0149

4.72 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0102

4.72 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0107

4.72 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0114

4.72 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0119

4.72 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0125

5.29 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0132

5.29 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0138

5.29 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0143

5.29 €

1 4 Days 30signal green RAL 60320M436.97.61013.213.824.5415.53033.5160.0149

4.72 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0102

4.72 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0107

4.72 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0114

4.72 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0119

4.72 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0125

5.29 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0132

5.29 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0138

5.29 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0143

5.29 €

1 4 Days 30traffic blue RAL 50170M436.97.61013.213.824.5415.53033.5160.0149

4.72 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0102

4.72 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0107

4.72 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0114

4.72 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0119

4.72 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0125

5.29 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0132

5.29 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0138

5.29 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0143

5.29 €

1 4 Days 30light grey RAL 70350M436.97.61013.213.824.5415.53033.5160.0149

4.72 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0122

4.72 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0127

4.72 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0134

4.72 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0139

4.72 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0145

5.29 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0152

5.29 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0158

5.29 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0163

5.29 €

1 4 Days 30colza yellow RAL 10210M536.97.61013.213.824.5415.53033.5160.0169

4.72 €

1 4 Days 30traffic red RAL 30200M536.97.61013.213.824.5415.53033.5160.0122

4.72 €

1 4 Days 30traffic red RAL 30200M536.97.61013.213.824.5415.53033.5160.0127

Loading...

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Steel
Surface finish component black oxidised L=thread length(mm) 10 Item Clamping Lever
Thread type external thread RoHS yes PL Edelstahl no

Tech Support