Clamping lever plastic with internal thread, steel parts black oxidised (06600) (06600-50-0031)

Clamping lever plastic with internal thread, steel parts black oxidised (06600) 06600-50-0031

Product Details:

Manufacturer part number: 06600-50-0031

Brand: NORELEM

Price: 4.31

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

Main colour: black grey RAL 7021

Size: 0

X=thread: M3

A1=Handle length: 36.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06600-50-0031

Part Number
06600-50-0031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight in kg (ERP)
(kg)

4.31 €

1 4 Days 30black grey RAL 70210M336.97.61013.213.824.5415.53033.59160.0090

Loading...

  1. 1

Basic information

Main Body Material Other Main material High performance thermoplastic Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

This page is Clamping lever plastic with internal thread, steel parts black oxidised (06600), part number 06600-50-0031.
You can find the detail information about specifications and dimensions on part number 06600-50-0031.

Variation of this product

Part Number
06600-50-00316
06600-50-0032
06600-50-00384
06600-50-00386
06600-50-00387
06600-50-00388
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight in kg (ERP)
(kg)

4.31 €

1 4 Days 30colza yellow RAL 10210M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30orange RAL 20040M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30traffic red RAL 30200M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30signal green RAL 60320M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30traffic blue RAL 50170M336.97.61013.213.824.5415.53033.59160.0090

4.31 €

1 4 Days 30light grey RAL 70350M336.97.61013.213.824.5415.53033.59160.0090

Tech Support