Ratchet levers with internal thread (06470) (06470-310)

Ratchet levers with internal thread (06470) 06470-310

Product Details:

Manufacturer part number: 06470-310

Brand: NORELEM

Price: 99.59

Delivery time: 4 Days


Technical Data:

Handle length: 150 mm

Size: 1

X=thread: M10

A=Handle length: 150 mm

A1: 168 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06470-310

Part Number
06470-310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
A2
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
No. of index slots

99.59 €

1 4 Days 1501M10150168482233172236314.515.537

Loading...

  1. 1

Basic information

Main Body Material Steel Main material High carbon steel Surface finish body black oxidised
Component material Steel Form

This page is Ratchet levers with internal thread (06470), part number 06470-310.
You can find the detail information about specifications and dimensions on part number 06470-310.

Variation of this product

Part Number
06470-312
06470-314
06470-316
06470-318
06470-320
06470-322
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
A2
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
No. of index slots

99.59 €

1 4 Days 1501M12150168482233172236314.515.537

118.80 €

1 4 Days 1802M14180201.55427382026433861948

118.80 €

1 4 Days 1802M16180201.55427382026433861948

153.86 €

1 4 Days 2303M18230255.57035452430514262148

153.86 €

1 4 Days 2303M20230255.57035452430514262148

208.96 €

1 4 Days 3004M22300330.580425628356147623.549

Tech Support