Tension levers flat external thread, stainless steel, 15° (06401) (06401-1082X50)

Tension levers flat external thread, stainless steel, 15° (06401) 06401-1082X50

Product Details:

Manufacturer part number: 06401-1082X50

Brand: NORELEM

Price: 38.97

Delivery time: 4 Days


Technical Data:

Handle length: 100 mm

D: 13.5 mm

D1: 33 mm

D2: 25 mm

D3: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06401-1082X50

Part Number
06401-1082X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread No. of teeth

38.97 €

1 4 Days 10013.533251019122329501M826

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Stainless Steel Component material Plastic Form 15°
Steel code 1.4305 Surface finish body Bright A2(mm) 15
H1(mm) 2

This page is Tension levers flat external thread, stainless steel, 15° (06401), part number 06401-1082X50.
You can find the detail information about specifications and dimensions on part number 06401-1082X50.

Variation of this product

Part Number
06401-1082X30
06401-1082X40
06401-2102X30
06401-2102X40
06401-2102X50
06401-2102X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread No. of teeth

37.20 €

1 4 Days 10013.533251019122329301M826

38.97 €

1 4 Days 10013.533251019122329401M826

45.40 €

1 4 Days 127194130122213.52638302M1030

47.86 €

1 4 Days 127194130122213.52638402M1030

47.86 €

1 4 Days 127194130122213.52638502M1030

47.86 €

1 4 Days 127194130122213.52638602M1030

Tech Support