Tension levers flat external thread stainless steel, 0° (06401) (06401-3161X40)

Tension levers flat external thread stainless steel, 0° (06401) 06401-3161X40

Product Details:

Manufacturer part number: 06401-3161X40

Brand: NORELEM

Price: 55.02

Delivery time: 4 Days


Technical Data:

Handle length: 148 mm

Size: 3

X=thread: M16

A=Handle length: 148 mm

D: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06401-3161X40

Part Number
06401-3161X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
L=thread length
(mm)
No. of teeth

55.02 €

1 4 Days 1483M16148234537142817334036

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Surface finish body bright
Component material Plastic Form H1(mm) 2

This page is Tension levers flat external thread stainless steel, 0° (06401), part number 06401-3161X40.
You can find the detail information about specifications and dimensions on part number 06401-3161X40.

Variation of this product

Part Number
06401-1081X50
06401-2101X30
06401-2101X40
06401-2101X50
06401-3161X50
06401-3161X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
L=thread length
(mm)
No. of teeth

37.36 €

1 4 Days 1021M810213.53325101912235026

43.83 €

1 4 Days 1312M10131194130122213.5263030

46.29 €

1 4 Days 1312M10131194130122213.5264030

46.29 €

1 4 Days 1312M10131194130122213.5265030

55.02 €

1 4 Days 1483M16148234537142817335036

55.02 €

1 4 Days 1483M16148234537142817336036

Tech Support