Tension levers flat external thread, 15° (06400) (06400-1082X30)

Tension levers flat external thread, 15° (06400) 06400-1082X30

Product Details:

Manufacturer part number: 06400-1082X30

Brand: NORELEM

Price: 22.44

Delivery time: 4 Days


Technical Data:

Handle length: 100 mm

Size: 1

X=thread: M8

A=Handle length: 100 mm

D: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06400-1082X30

Part Number
06400-1082X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

22.44 €

1 4 Days 1001M810013.5332510191223293020

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form 15° A2(mm) 15
H1(mm) 2

This page is Tension levers flat external thread, 15° (06400), part number 06400-1082X30.
You can find the detail information about specifications and dimensions on part number 06400-1082X30.

Variation of this product

Part Number
06400-1082X15
06400-1082X20
06400-1082X25
06400-1082X40
06400-1082X50
06400-1082X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

22.44 €

1 4 Days 1001M810013.5332510191223291520

22.44 €

1 4 Days 1001M810013.5332510191223292020

22.44 €

1 4 Days 1001M810013.5332510191223292520

23.56 €

1 4 Days 1001M810013.5332510191223294020

23.56 €

1 4 Days 1001M810013.5332510191223295020

23.56 €

1 4 Days 1001M810013.5332510191223296020

Tech Support