Tension levers flat external thread, 0° (06400) (06400-1081X15)

Tension levers flat external thread, 0° (06400) 06400-1081X15

Product Details:

Manufacturer part number: 06400-1081X15

Brand: NORELEM

Price: 20.12

Delivery time: 4 Days


Technical Data:

Handle length: 102 mm

Size: 1

X=thread: M8

A=Handle length: 102 mm

D: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06400-1081X15

Part Number
06400-1081X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
L=thread length
(mm)
No. of teeth

20.12 €

1 4 Days 1021M810213.53325101912231520

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form H1(mm) 2

This page is Tension levers flat external thread, 0° (06400), part number 06400-1081X15.
You can find the detail information about specifications and dimensions on part number 06400-1081X15.

Variation of this product

Part Number
06400-1081X20
06400-1081X25
06400-1081X30
06400-1081X40
06400-1081X50
06400-1081X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
L=thread length
(mm)
No. of teeth

20.12 €

1 4 Days 1021M810213.53325101912232020

20.12 €

1 4 Days 1021M810213.53325101912232520

20.12 €

1 4 Days 1021M810213.53325101912233020

21.10 €

1 4 Days 1021M810213.53325101912234020

21.10 €

1 4 Days 1021M810213.53325101912235020

21.10 €

1 4 Days 1021M810213.53325101912236020

Tech Support