Manufacturer part number: 06391-2122
Brand: NORELEM
Price: 43.58 €
Delivery time: 4 Days
Handle length: 127 mm
Size: 2
X=thread: M12
A=Handle length: 127 mm
D: 19 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06391-2122
Part Number
|
---|
06391-2122 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.58 € | 1 | 4 Days | 127 | 2 | M12 | 127 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 38 | 21 | 30 |
Loading...
Main Body Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Plastic | Form | 15° | A2(mm) | 15 |
H1(mm) | 2 |
This page is Tension levers flat internal thread stainless steel, 15° (06391), part number 06391-2122.
You can find the detail information about specifications and dimensions on part number 06391-2122.
Configure
Basic Attributes
Handle length(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H2(mm)
H3(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06391-1082 |
06391-2102 |
06391-3162 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.63 € | 1 | 4 Days | 100 | 1 | M8 | 100 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 29 | 18 | 26 | ||
43.58 € | 1 | 4 Days | 127 | 2 | M10 | 127 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 38 | 21 | 30 | ||
51.10 € | 1 | 4 Days | 145 | 3 | M16 | 145 | 23 | 45 | 37 | 14 | 28 | 17 | 33 | 48 | 27 | 36 |