Flat tension levers with internal thread, 0° (06390) (06390-1061)

Flat tension levers with internal thread, 0° (06390) 06390-1061

Product Details:

Manufacturer part number: 06390-1061

Brand: NORELEM

Price: 19.24

Delivery time: 4 Days


Technical Data:

Handle length: 102 mm

Size: 1

X=thread: M6

A=Handle length: 102 mm

D: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06390-1061

Part Number
06390-1061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
T=thread depth
(mm)
No. of teeth

19.24 €

1 4 Days 1021M610213.53325101912231826

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form H1(mm) 2

This page is Flat tension levers with internal thread, 0° (06390), part number 06390-1061.
You can find the detail information about specifications and dimensions on part number 06390-1061.

Variation of this product

Part Number
06390-1081
06390-2101
06390-2121
06390-3121
06390-3161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H2
(mm)
H3
(mm)
T=thread depth
(mm)
No. of teeth

19.24 €

1 4 Days 1021M810213.53325101912231826

23.82 €

1 4 Days 1312M10131194130122213.5262130

23.82 €

1 4 Days 1312M12131194130122213.5262130

28.04 €

1 4 Days 1483M12148234537142817332736

28.04 €

1 4 Days 1483M16148234537142817332736

Tech Support