Tension levers safety external thread (06383) (06383-1108X25)

Tension levers safety external thread (06383) 06383-1108X25

Product Details:

Manufacturer part number: 06383-1108X25

Brand: NORELEM

Price: 20.26

Delivery time: 4 Days


Technical Data:

Handle length: 88 mm

Size: 1

X=thread: M8

A=Handle length: 88 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06383-1108X25

Part Number
06383-1108X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

20.26 €

1 4 Days 881M8881624251044.59.549.349.563.52522

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

This page is Tension levers safety external thread (06383), part number 06383-1108X25.
You can find the detail information about specifications and dimensions on part number 06383-1108X25.

Variation of this product

Part Number
06383-1108X20
06383-1108X30
06383-1108X40
06383-1108X50
06383-1108X60
06383-1110X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

20.26 €

1 4 Days 881M8881624251044.59.549.349.563.52022

20.26 €

1 4 Days 881M8881624251044.59.549.349.563.53022

21.11 €

1 4 Days 881M8881624251044.59.549.349.563.54022

21.11 €

1 4 Days 881M8881624251044.59.549.349.563.55022

21.11 €

1 4 Days 881M8881624251044.59.549.349.563.56022

20.26 €

1 4 Days 881M10881624251044.59.549.349.563.52022

Tech Support