Tension levers with external thread, 20 degrees (06380) (06380-1081X15)

Tension levers with external thread, 20 degrees (06380) 06380-1081X15

Product Details:

Manufacturer part number: 06380-1081X15

Brand: NORELEM

Price: 20.15

Delivery time: 4 Days


Technical Data:

Handle length: 88 mm

Size: 1

X=thread: M8

A=Handle length: 88 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06380-1081X15

Part Number
06380-1081X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

20.15 €

1 4 Days 881M8881624251044.54.53758.549.51522

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

This page is Tension levers with external thread, 20 degrees (06380), part number 06380-1081X15.
You can find the detail information about specifications and dimensions on part number 06380-1081X15.

Variation of this product

Part Number
06380-1081X20
06380-1081X25
06380-1081X30
06380-1081X40
06380-1081X50
06380-1081X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

20.15 €

1 4 Days 881M8881624251044.54.53758.549.52022

20.15 €

1 4 Days 881M8881624251044.54.53758.549.52522

20.15 €

1 4 Days 881M8881624251044.54.53758.549.53022

20.76 €

1 4 Days 881M8881624251044.54.53758.549.54022

20.76 €

1 4 Days 881M8881624251044.54.53758.549.55022

20.76 €

1 4 Days 881M8881624251044.54.53758.549.56022

Tech Support