Tension levers with external thread, 0 degrees (06380) (Part Numbers)

Tension levers with external thread, 0 degrees (06380)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Form: 0°

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06380-1082X15
06380-1082X20
06380-1082X25
06380-1082X30
06380-1082X40
06380-1082X50
06380-1082X60
06380-1102X15
06380-1102X20
06380-1102X25
06380-1102X30
06380-1102X40
06380-1102X50
06380-1102X60
06380-1122X15
06380-1122X20
06380-1122X25
06380-1122X30
06380-1122X40
06380-1122X50
06380-1122X60
06380-2122X20
06380-2122X25
06380-2122X30
06380-2122X40
06380-2122X50
06380-2122X60
06380-3122X20
06380-3122X25
06380-3122X30
06380-3122X40
06380-3122X50
06380-3122X60
06380-3122X70
06380-3122X80
06380-3122X90
06380-3162X20
06380-3162X25
06380-3162X30
06380-3162X40
06380-3162X50
06380-3162X60
06380-3162X70
06380-3162X80
06380-3162X90
06380-4162X30
06380-4162X40
06380-4162X50
06380-4162X60
06380-4162X70
06380-4162X80
06380-4162X90
06380-4202X30
06380-4202X40
06380-4202X50
06380-4202X60
06380-4202X70
06380-4202X80
06380-4202X90
06380-4242X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

20.15 €

1 4 Days 921M8921624251044.54.53749.51522

20.15 €

1 4 Days 921M8921624251044.54.53749.52022

20.15 €

1 4 Days 921M8921624251044.54.53749.52522

20.15 €

1 4 Days 921M8921624251044.54.53749.53022

20.76 €

1 4 Days 921M8921624251044.54.53749.54022

20.76 €

1 4 Days 921M8921624251044.54.53749.55022

20.76 €

1 4 Days 921M8921624251044.54.53749.56022

20.15 €

1 4 Days 921M10921624251044.54.53749.51522

20.15 €

1 4 Days 921M10921624251044.54.53749.52022

20.15 €

1 4 Days 921M10921624251044.54.53749.52522

20.15 €

1 4 Days 921M10921624251044.54.53749.53022

20.76 €

1 4 Days 921M10921624251044.54.53749.54022

20.76 €

1 4 Days 921M10921624251044.54.53749.55022

20.76 €

1 4 Days 921M10921624251044.54.53749.56022

20.15 €

1 4 Days 921M12921624251044.54.53749.51522

20.15 €

1 4 Days 921M12921624251044.54.53749.52022

20.15 €

1 4 Days 921M12921624251044.54.53749.52522

20.15 €

1 4 Days 921M12921624251044.54.53749.53022

20.76 €

1 4 Days 921M12921624251044.54.53749.54022

20.76 €

1 4 Days 921M12921624251044.54.53749.55022

20.76 €

1 4 Days 921M12921624251044.54.53749.56022

24.77 €

1 4 Days 1112M121111928321251.55.54257.52024

24.77 €

1 4 Days 1112M121111928321251.55.54257.52524

24.77 €

1 4 Days 1112M121111928321251.55.54257.53024

25.65 €

1 4 Days 1112M121111928321251.55.54257.54024

25.65 €

1 4 Days 1112M121111928321251.55.54257.55024

25.65 €

1 4 Days 1112M121111928321251.55.54257.56024

29.95 €

1 4 Days 134.53M12134.52333321358647652026

29.95 €

1 4 Days 134.53M12134.52333321358647652526

29.95 €

1 4 Days 134.53M12134.52333321358647653026

30.79 €

1 4 Days 134.53M12134.52333321358647654026

30.79 €

1 4 Days 134.53M12134.52333321358647655026

30.79 €

1 4 Days 134.53M12134.52333321358647656026

31.88 €

1 4 Days 134.53M12134.52333321358647657026

31.88 €

1 4 Days 134.53M12134.52333321358647658026

31.88 €

1 4 Days 134.53M12134.52333321358647659026

29.95 €

1 4 Days 134.53M16134.52333321358647652026

29.95 €

1 4 Days 134.53M16134.52333321358647652526

29.95 €

1 4 Days 134.53M16134.52333321358647653026

30.79 €

1 4 Days 134.53M16134.52333321358647654026

30.79 €

1 4 Days 134.53M16134.52333321358647655026

30.79 €

1 4 Days 134.53M16134.52333321358647656026

31.88 €

1 4 Days 134.53M16134.52333321358647657026

31.88 €

1 4 Days 134.53M16134.52333321358647658026

31.88 €

1 4 Days 134.53M16134.52333321358647659026

35.12 €

1 4 Days 1344M161343041321368.57.556.576.53036

36.40 €

1 4 Days 1344M161343041321368.57.556.576.54036

36.40 €

1 4 Days 1344M161343041321368.57.556.576.55036

36.40 €

1 4 Days 1344M161343041321368.57.556.576.56036

37.70 €

1 4 Days 1344M161343041321368.57.556.576.57036

37.70 €

1 4 Days 1344M161343041321368.57.556.576.58036

37.70 €

1 4 Days 1344M161343041321368.57.556.576.59036

35.12 €

1 4 Days 1344M201343041321368.57.556.576.53036

36.40 €

1 4 Days 1344M201343041321368.57.556.576.54036

36.40 €

1 4 Days 1344M201343041321368.57.556.576.55036

36.40 €

1 4 Days 1344M201343041321368.57.556.576.56036

37.70 €

1 4 Days 1344M201343041321368.57.556.576.57036

37.70 €

1 4 Days 1344M201343041321368.57.556.576.58036

37.70 €

1 4 Days 1344M201343041321368.57.556.576.59036

37.03 €

1 4 Days 1344M241343041321368.57.556.576.53036

Loading...

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form

Tech Support