Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06371-1081 |
06371-1101 |
06371-2101 |
06371-2121 |
06371-3121 |
06371-3161 |
06371-4161 |
06371-4201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | Size | X=thread | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.95 € | 1 | 4 Days | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 1 | M8 | 14 | 22 | ||
32.95 € | 1 | 4 Days | 88 | 16 | 24 | 25 | 10 | 44.5 | 4.5 | 37 | 58.5 | 49.5 | 1 | M10 | 14 | 22 | ||
38.83 € | 1 | 4 Days | 106 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 68.5 | 57.5 | 2 | M10 | 17 | 24 | ||
38.83 € | 1 | 4 Days | 106 | 19 | 28 | 32 | 12 | 51.5 | 5.5 | 42 | 68.5 | 57.5 | 2 | M12 | 17 | 24 | ||
53.67 € | 1 | 4 Days | 128.5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 3 | M12 | 23 | 26 | ||
53.67 € | 1 | 4 Days | 128.5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 81 | 65 | 3 | M16 | 23 | 26 | ||
63.22 € | 1 | 4 Days | 128.5 | 30 | 41 | 32 | 13 | 68.5 | 7.5 | 56.5 | 89.5 | 76.5 | 4 | M16 | 27 | 36 | ||
63.22 € | 1 | 4 Days | 128.5 | 30 | 41 | 32 | 13 | 68.5 | 7.5 | 56.5 | 89.5 | 76.5 | 4 | M20 | 27 | 36 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Main Body Material | Stainless Steel | Component material | Plastic | Form | 20° |
Steel code | 1.4305 | Surface finish body | Bright | Surface finish component | Polished |
A2(mm) | 15 |
Configure
Basic Attributes
Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
Size
X=thread
T=thread depth(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes