Tension Levers in stainless steel with internal thread, 0 degrees (06371) (06371-3122)

Tension Levers in stainless steel with internal thread, 0 degrees (06371) 06371-3122

Product Details:

Manufacturer part number: 06371-3122

Brand: NORELEM

Price: 53.67

Delivery time: 4 Days


Technical Data:

Handle length: 134.5 mm

Size: 3

X=thread: M12

A=Handle length: 134.5 mm

D: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06371-3122

Part Number
06371-3122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

53.67 €

1 4 Days 134.53M12134.52333321358647652326

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4305 Surface finish body bright
Component material Plastic Surface finish component polished Form

This page is Tension Levers in stainless steel with internal thread, 0 degrees (06371), part number 06371-3122.
You can find the detail information about specifications and dimensions on part number 06371-3122.

Variation of this product

Part Number
06371-1102
06371-2102
06371-2122
06371-3162
06371-4162
06371-4202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

32.95 €

1 4 Days 921M10921624251044.54.53749.51422

38.83 €

1 4 Days 1112M101111928321251.55.54257.51724

38.83 €

1 4 Days 1112M121111928321251.55.54257.51724

53.67 €

1 4 Days 134.53M16134.52333321358647652326

63.22 €

1 4 Days 1344M161343041321368.57.556.576.52736

63.22 €

1 4 Days 1344M201343041321368.57.556.576.52736

Tech Support