Tension levers with internal thread, 20 degrees (06370) (Part Numbers)

Tension levers with internal thread, 20 degrees (06370)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Form: 20°

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06370-1081
06370-1101
06370-2101
06370-2121
06370-3121
06370-3161
06370-4161
06370-4201
06370-4241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

18.45 €

1 4 Days 881M8881624251044.54.53758.549.51422

18.45 €

1 4 Days 881M10881624251044.54.53758.549.51422

22.83 €

1 4 Days 1062M101061928321251.55.54268.557.51724

22.83 €

1 4 Days 1062M121061928321251.55.54268.557.51724

27.85 €

1 4 Days 128.53M12128.5233332135864781652326

27.85 €

1 4 Days 128.53M16128.5233332135864781652326

32.76 €

1 4 Days 128.54M16128.53041321368.57.556.589.576.52736

32.76 €

1 4 Days 128.54M20128.53041321368.57.556.589.576.52736

34.86 €

1 4 Days 128.54M24128.53041321368.57.556.589.576.52736

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

Tech Support