Tension levers with internal thread, 0 degrees (06370) (06370-1102)

Tension levers with internal thread, 0 degrees (06370) 06370-1102

Product Details:

Manufacturer part number: 06370-1102

Brand: NORELEM

Price: 18.45

Delivery time: 4 Days


Technical Data:

Handle length: 92 mm

Size: 1

X=thread: M10

A=Handle length: 92 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06370-1102

Part Number
06370-1102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

18.45 €

1 4 Days 921M10921624251044.54.53749.51422

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form

This page is Tension levers with internal thread, 0 degrees (06370), part number 06370-1102.
You can find the detail information about specifications and dimensions on part number 06370-1102.

Variation of this product

Part Number
06370-1082
06370-2102
06370-2122
06370-3122
06370-3162
06370-4162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

18.45 €

1 4 Days 921M8921624251044.54.53749.51422

22.83 €

1 4 Days 1112M101111928321251.55.54257.51724

22.83 €

1 4 Days 1112M121111928321251.55.54257.51724

27.85 €

1 4 Days 134.53M12134.52333321358647652326

27.85 €

1 4 Days 134.53M16134.52333321358647652326

32.76 €

1 4 Days 1344M161343041321368.57.556.576.52736

Tech Support