Manufacturer part number: 06342-305
Brand: NORELEM
Price: 29.39 €
Delivery time: 4 Days
Handle length: 75 mm
Size: 1
A=Handle length: 75 mm
D: 25 mm
D1: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06342-305
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Duroplast | Form | 15° | A1(mm) | 15 |
This page is Tension levers flat with star socket (06342), part number 06342-305.
You can find the detail information about specifications and dimensions on part number 06342-305.
Configure
Basic Attributes
Handle length(mm)
Size
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
SW=key width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06342-307 |
06342-309 |
06342-311 |
06342-314 |
06342-319 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | Size | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.39 € | 1 | 4 Days | 75 | 1 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | 7 | ||
31.71 € | 1 | 4 Days | 100 | 2 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | 9 | ||
31.71 € | 1 | 4 Days | 100 | 2 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | 11 | ||
37.20 € | 1 | 4 Days | 128 | 3 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 | 14 | ||
37.20 € | 1 | 4 Days | 128 | 3 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 | 19 |