Manufacturer part number: 06342-106
Brand: NORELEM
Price: 16.53 €
Delivery time: 4 Days
Handle length: 75 mm
Size: 1
X=bore: 6 mm
A=Handle length: 75 mm
D: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06342-106
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Duroplast | Form | 15° | A1(mm) | 15 |
This page is Tension levers flat with locating hole (06342), part number 06342-106.
You can find the detail information about specifications and dimensions on part number 06342-106.
Configure
Basic Attributes
Handle length(mm)
Size
X=bore(mm)
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06342-108 |
06342-110 |
06342-112 |
06342-116 |
06342-120 |
06342-124 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | Size | X=bore (mm) | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.53 € | 1 | 4 Days | 75 | 1 | 8 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
16.53 € | 1 | 4 Days | 75 | 1 | 10 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
19.60 € | 1 | 4 Days | 100 | 2 | 12 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
19.60 € | 1 | 4 Days | 100 | 2 | 16 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
24.95 € | 1 | 4 Days | 128 | 3 | 20 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 | ||
24.95 € | 1 | 4 Days | 128 | 3 | 24 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 |