Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06342-206 |
06342-208 |
06342-210 |
06342-212 |
06342-216 |
06342-220 |
06342-224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.04 € | 1 | 4 Days | 75 | 1 | M6 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
15.04 € | 1 | 4 Days | 75 | 1 | M8 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
15.04 € | 1 | 4 Days | 75 | 1 | M10 | 75 | 25 | 8 | 20 | 14 | 22 | 8.5 | ||
17.80 € | 1 | 4 Days | 100 | 2 | M12 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
17.80 € | 1 | 4 Days | 100 | 2 | M16 | 100 | 33 | 10 | 25 | 17 | 27 | 10 | ||
22.60 € | 1 | 4 Days | 128 | 3 | M20 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 | ||
22.60 € | 1 | 4 Days | 128 | 3 | M24 | 128 | 41 | 12 | 30 | 20 | 36 | 11.5 |
Loading...
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Duroplast | Form | 15° | A1(mm) | 15 |
Configure
Basic Attributes
Handle length(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
Filter by standard shipping days
Optional Attributes