Tension levers stainless steel with reamed hole, 20 degrees (06341) (06341-112)

Tension levers stainless steel with reamed hole, 20 degrees (06341) 06341-112

Product Details:

Manufacturer part number: 06341-112

Brand: NORELEM

Price: 19.44

Delivery time: 4 Days


Technical Data:

Handle length: 100 mm

Size: 2

X=bore: 12 mm

D: 28 mm

D1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06341-112

Part Number
06341-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=bore depth
(mm)

19.44 €

1 4 Days 100212281232466136.525

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Plastic Form 20°
A2(mm) 15

This page is Tension levers stainless steel with reamed hole, 20 degrees (06341), part number 06341-112.
You can find the detail information about specifications and dimensions on part number 06341-112.

Variation of this product

Part Number
06341-110
06341-114
06341-116
06341-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=bore depth
(mm)

15.70 €

1 4 Days 84.51102410254052.532.522

19.44 €

1 4 Days 100214281232466136.525

23.54 €

1 4 Days 12131633133252724128

32.65 €

1 4 Days 12342041133261804932

Tech Support