Tension levers stainless steel with reamed hole, 0 degrees (06341) (06341-1202)

Tension levers stainless steel with reamed hole, 0 degrees (06341) 06341-1202

Product Details:

Manufacturer part number: 06341-1202

Brand: NORELEM

Price: 32.65

Delivery time: 4 Days


Technical Data:

Handle length: 128.5 mm

Size: 4

X=bore: 20 mm

D: 41 mm

D1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06341-1202

Part Number
06341-1202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

32.65 €

1 4 Days 128.5420411332614932

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Plastic Form

This page is Tension levers stainless steel with reamed hole, 0 degrees (06341), part number 06341-1202.
You can find the detail information about specifications and dimensions on part number 06341-1202.

Variation of this product

Part Number
06341-1102
06341-1122
06341-1142
06341-1162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=bore
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

15.70 €

1 4 Days 88.11102410254032.522

19.44 €

1 4 Days 1042122812324636.525

19.44 €

1 4 Days 1042142812324636.525

23.54 €

1 4 Days 126.5316331332524128

Tech Support