Tension levers stainless steel with internal thread, 20° (06341) (06341-220)

Tension levers stainless steel with internal thread, 20° (06341) 06341-220

Product Details:

Manufacturer part number: 06341-220

Brand: NORELEM

Price: 32.65

Delivery time: 4 Days


Technical Data:

Handle length: 123 mm

Size: 4

X=thread: M20

D: 41 mm

D1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06341-220

Part Number
06341-220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)

32.65 €

1 4 Days 1234M2041133261804926

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Plastic Form 20°
A2(mm) 15

This page is Tension levers stainless steel with internal thread, 20° (06341), part number 06341-220.
You can find the detail information about specifications and dimensions on part number 06341-220.

Variation of this product

Part Number
06341-208
06341-210
06341-2101
06341-212
06341-216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)

15.70 €

1 4 Days 84.51M82410254052.532.518

15.70 €

1 4 Days 84.51M102410254052.532.518

19.44 €

1 4 Days 1002M10281232466136.520

19.44 €

1 4 Days 1002M12281232466136.520

23.54 €

1 4 Days 1213M1633133252724123

Tech Support