Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06341-2082 |
06341-2102 |
06341-21012 |
06341-2122 |
06341-2162 |
06341-2202 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H2 (mm) | Size | X=thread | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.70 € | 1 | 4 Days | 88.1 | 24 | 10 | 25 | 40 | 32.5 | 1 | M8 | 18 | ||
15.70 € | 1 | 4 Days | 88.1 | 24 | 10 | 25 | 40 | 32.5 | 1 | M10 | 18 | ||
19.44 € | 1 | 4 Days | 104 | 28 | 12 | 32 | 46 | 36.5 | 2 | M10 | 20 | ||
19.44 € | 1 | 4 Days | 104 | 28 | 12 | 32 | 46 | 36.5 | 2 | M12 | 20 | ||
23.54 € | 1 | 4 Days | 126.5 | 33 | 13 | 32 | 52 | 41 | 3 | M16 | 23 | ||
32.65 € | 1 | 4 Days | 128.5 | 41 | 13 | 32 | 61 | 49 | 4 | M20 | 26 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Main Body Material | Stainless Steel | Component material | Plastic | Form | 0° |
Configure
Basic Attributes
Handle length(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H2(mm)
Size
X=thread
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes