Tension levers with reamed hole, 0 degrees (06340) (06340-1202)

Tension levers with reamed hole, 0 degrees (06340) 06340-1202

Product Details:

Manufacturer part number: 06340-1202

Brand: NORELEM

Price: 21.75

Delivery time: 4 Days


Technical Data:

Handle length: 128.5 mm

Size: 4

X=bore: 20 mm

A=Handle length: 128.5 mm

D: 41 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06340-1202

Part Number
06340-1202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=bore
(mm)
A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

21.75 €

1 4 Days 128.5420128.5411332614932

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Plastic Form

This page is Tension levers with reamed hole, 0 degrees (06340), part number 06340-1202.
You can find the detail information about specifications and dimensions on part number 06340-1202.

Variation of this product

Part Number
06340-1102
06340-1122
06340-1142
06340-1162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=bore
(mm)
A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=bore depth
(mm)

10.46 €

1 4 Days 88.111088.12410254032.522

12.99 €

1 4 Days 1042121042812324636.525

12.99 €

1 4 Days 1042141042812324636.525

15.69 €

1 4 Days 126.5316126.5331332524128

Tech Support