Tension levers with internal thread, 0 degrees (06340) (06340-2102)

Tension levers with internal thread, 0 degrees (06340) 06340-2102

Product Details:

Manufacturer part number: 06340-2102

Brand: NORELEM

Price: 10.46

Delivery time: 4 Days


Technical Data:

Handle length: 88.1 mm

Size: 1

X=thread: M10

A=Handle length: 88.1 mm

D: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06340-2102

Part Number
06340-2102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=thread depth
(mm)

10.46 €

1 4 Days 88.11M1088.12410254032.518

Loading...

  1. 1

Basic information

Main Body Material Steel Component material Plastic Form

This page is Tension levers with internal thread, 0 degrees (06340), part number 06340-2102.
You can find the detail information about specifications and dimensions on part number 06340-2102.

Variation of this product

Part Number
06340-2082
06340-21012
06340-2122
06340-2162
06340-2202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=thread depth
(mm)

10.46 €

1 4 Days 88.11M888.12410254032.518

12.99 €

1 4 Days 1042M101042812324636.520

12.99 €

1 4 Days 1042M121042812324636.520

15.69 €

1 4 Days 126.53M16126.5331332524123

21.75 €

1 4 Days 128.54M20128.5411332614926

Tech Support