Cam levers single (04290) (04290-08)

Cam levers single (04290) 04290-08

Product Details:

Manufacturer part number: 04290-08

Brand: NORELEM

Price: 41.21

Delivery time: 4 Days


Technical Data:

B: 9 mm

D=Fastening hole: 8 mm

D1: 25 mm

H: 28.2 mm

H1: 18.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04290-08

Part Number
04290-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Handle length
(mm)
L1
(mm)
R
(mm)
R1
(mm)

41.21 €

1 4 Days 982528.218.7104±214.917.219.2

Loading...

  1. 1

Basic information

Main Body Material Steel Main material High carbon steel Surface finish body tempered, black oxidised

This page is Cam levers single (04290), part number 04290-08.
You can find the detail information about specifications and dimensions on part number 04290-08.

Variation of this product

Part Number
04290-10
04290-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Handle length
(mm)
L1
(mm)
R
(mm)
R1
(mm)

51.69 €

1 4 Days 12103034.823.3123±218.621.524

67.81 €

1 4 Days 14123043.830.3146±324.32831.2

Tech Support