Cam levers adjustable external thread, stainless steel, thrust washer stainless steel (04233) (04233-0541004X15)

Cam levers adjustable external thread, stainless steel, thrust washer stainless steel (04233) 04233-0541004X15

Product Details:

Manufacturer part number: 04233-0541004X15

Brand: NORELEM

Price: 26.25

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

Surface finish body: electropolished

Size: 0

A=Handle length: 52.3 mm

A1=Handle length: 59.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04233-0541004X15

Part Number
04233-0541004X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

26.25 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2152.51001

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material Stainless steel

This page is Cam levers adjustable external thread, stainless steel, thrust washer stainless steel (04233), part number 04233-0541004X15.
You can find the detail information about specifications and dimensions on part number 04233-0541004X15.

Variation of this product

Part Number
04233-0541004X20
04233-0541004X30
04233-0541005X20
04233-0541005X30
04233-0541005X40
04233-0541005X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

26.25 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2202.51001

26.25 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2302.51001

26.25 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2202.51001

26.25 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2302.51001

27.20 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2402.51001

27.20 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2502.51001

Tech Support