Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud (04233)

Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud (04233)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Versions: electropolished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04233-0512004X15
04233-0512004X20
04233-0512004X30
04233-0512005X20
04233-0512005X30
04233-0512005X40
04233-0512005X50
04233-0512304X15
04233-0512304X20
04233-0512304X30
04233-0512305X20
04233-0512305X30
04233-0512305X40
04233-0512305X50
04233-1512005X20
04233-1512005X30
04233-1512005X40
04233-1512005X50
04233-1512006X20
04233-1512006X30
04233-1512006X40
04233-1512006X50
04233-1512305X20
04233-1512305X30
04233-1512305X40
04233-1512305X50
04233-1512306X20
04233-1512306X30
04233-1512306X40
04233-1512306X50
04233-2512008X25
04233-2512008X30
04233-2512008X40
04233-2512008X50
04233-2512010X25
04233-2512010X30
04233-2512010X40
04233-2512010X50
04233-2512308X25
04233-2512308X30
04233-2512308X40
04233-2512308X50
04233-2512310X25
04233-2512310X30
04233-2512310X40
04233-2512310X50
04233-9512003X10
04233-9512003X15
04233-9512003X30
04233-9512004X10
04233-9512004X15
04233-9512004X30
04233-9512303X10
04233-9512303X15
04233-9512303X30
04233-9512304X10
04233-9512304X15
04233-9512304X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Size Travel S
(mm)
Clamping force F
(kN)
Hand force FH
(N)

24.99 €

1 4 Days 52.3Electropolished59.11813M415.4811.21715012.5100

24.99 €

1 4 Days 52.3Electropolished59.11813M415.4811.21720012.5100

24.99 €

1 4 Days 52.3Electropolished59.11813M415.4811.21730012.5100

24.99 €

1 4 Days 52.3Electropolished59.11813M515.4811.21720012.5100

24.99 €

1 4 Days 52.3Electropolished59.11813M515.4811.21730012.5100

25.90 €

1 4 Days 52.3Electropolished59.11813M515.4811.21740012.5100

25.90 €

1 4 Days 52.3Electropolished59.11813M515.4811.21750012.5100

22.51 €

1 4 Days 52.3Blasted59.11813M415.4811.21715012.5100

22.51 €

1 4 Days 52.3Blasted59.11813M415.4811.21720012.5100

22.51 €

1 4 Days 52.3Blasted59.11813M415.4811.21730012.5100

22.51 €

1 4 Days 52.3Blasted59.11813M515.4811.21720012.5100

22.51 €

1 4 Days 52.3Blasted59.11813M515.4811.21730012.5100

23.31 €

1 4 Days 52.3Blasted59.11813M515.4811.21740012.5100

23.31 €

1 4 Days 52.3Blasted59.11813M515.4811.21750012.5100

29.39 €

1 4 Days 70.4Electropolished79.221.515M518.1914.5222011.24120

29.39 €

1 4 Days 70.4Electropolished79.221.515M518.1914.5223011.24120

30.50 €

1 4 Days 70.4Electropolished79.221.515M518.1914.5224011.24120

30.50 €

1 4 Days 70.4Electropolished79.221.515M518.1914.5225011.24120

29.39 €

1 4 Days 70.4Electropolished79.221.515M618.1914.5222011.24120

29.39 €

1 4 Days 70.4Electropolished79.221.515M618.1914.5223011.24120

30.50 €

1 4 Days 70.4Electropolished79.221.515M618.1914.5224011.24120

30.50 €

1 4 Days 70.4Electropolished79.221.515M618.1914.5225011.24120

26.47 €

1 4 Days 70.4Blasted79.221.515M518.1914.5222011.24120

26.47 €

1 4 Days 70.4Blasted79.221.515M518.1914.5223011.24120

27.41 €

1 4 Days 70.4Blasted79.221.515M518.1914.5224011.24120

27.41 €

1 4 Days 70.4Blasted79.221.515M518.1914.5225011.24120

26.47 €

1 4 Days 70.4Blasted79.221.515M618.1914.5222011.24120

26.47 €

1 4 Days 70.4Blasted79.221.515M618.1914.5223011.24120

27.41 €

1 4 Days 70.4Blasted79.221.515M618.1914.5224011.24120

27.41 €

1 4 Days 70.4Blasted79.221.515M618.1914.5225011.24120

39.88 €

1 4 Days 96Electropolished10833.324M827.1111828.52521.58350

39.88 €

1 4 Days 96Electropolished10833.324M827.1111828.53021.58350

41.08 €

1 4 Days 96Electropolished10833.324M827.1111828.54021.58350

41.08 €

1 4 Days 96Electropolished10833.324M827.1111828.55021.58350

39.88 €

1 4 Days 96Electropolished10833.324M1027.1111828.52521.58350

39.88 €

1 4 Days 96Electropolished10833.324M1027.1111828.53021.58350

41.08 €

1 4 Days 96Electropolished10833.324M1027.1111828.54021.58350

41.08 €

1 4 Days 96Electropolished10833.324M1027.1111828.55021.58350

35.91 €

1 4 Days 96Blasted10833.324M827.1111828.52521.58350

35.91 €

1 4 Days 96Blasted10833.324M827.1111828.53021.58350

36.96 €

1 4 Days 96Blasted10833.324M827.1111828.54021.58350

36.96 €

1 4 Days 96Blasted10833.324M827.1111828.55021.58350

35.91 €

1 4 Days 96Blasted10833.324M1027.1111828.52521.58350

35.91 €

1 4 Days 96Blasted10833.324M1027.1111828.53021.58350

36.96 €

1 4 Days 96Blasted10833.324M1027.1111828.54021.58350

36.96 €

1 4 Days 96Blasted10833.324M1027.1111828.55021.58350

23.50 €

1 4 Days 36.2Electropolished41.714.411.5M312691310911.590

23.50 €

1 4 Days 36.2Electropolished41.714.411.5M312691315911.590

23.50 €

1 4 Days 36.2Electropolished41.714.411.5M312691330911.590

23.50 €

1 4 Days 36.2Electropolished41.714.411.5M412691310911.590

23.50 €

1 4 Days 36.2Electropolished41.714.411.5M412691315911.590

23.50 €

1 4 Days 36.2Electropolished41.714.411.5M412691330911.590

21.13 €

1 4 Days 36.2Blasted41.714.411.5M312691310911.590

21.13 €

1 4 Days 36.2Blasted41.714.411.5M312691315911.590

21.13 €

1 4 Days 36.2Blasted41.714.411.5M312691330911.590

21.13 €

1 4 Days 36.2Blasted41.714.411.5M412691310911.590

21.13 €

1 4 Days 36.2Blasted41.714.411.5M412691315911.590

21.13 €

1 4 Days 36.2Blasted41.714.411.5M412691330911.590

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Cam Mechanism Shape L-Shaped
Main Body Material Stainless Steel Component material Stainless steel

Tech Support