Cam levers adjustable external thread steel (04233) (Part Numbers)

Cam levers adjustable external thread steel (04233)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04233-1502205X20
04233-1502205X30
04233-1502205X40
04233-1502205X50
04233-1502206X20
04233-1502206X30
04233-1502206X40
04233-1502206X50
04233-2502208X25
04233-2502208X30
04233-2502208X40
04233-2502208X50
04233-2502210X25
04233-2502210X30
04233-2502210X40
04233-2502210X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

16.09 €

1 4 Days 70.4170.479.221.515M518.1914.5222041201.2

16.09 €

1 4 Days 70.4170.479.221.515M518.1914.5223041201.2

16.56 €

1 4 Days 70.4170.479.221.515M518.1914.5224041201.2

16.56 €

1 4 Days 70.4170.479.221.515M518.1914.5225041201.2

16.09 €

1 4 Days 70.4170.479.221.515M618.1914.5222041201.2

16.09 €

1 4 Days 70.4170.479.221.515M618.1914.5223041201.2

16.56 €

1 4 Days 70.4170.479.221.515M618.1914.5224041201.2

16.56 €

1 4 Days 70.4170.479.221.515M618.1914.5225041201.2

25.41 €

1 4 Days 9629610833.224M827.1111828.52583501.5

25.41 €

1 4 Days 9629610833.224M827.1111828.53083501.5

26.03 €

1 4 Days 9629610833.224M827.1111828.54083501.5

26.03 €

1 4 Days 9629610833.224M827.1111828.55083501.5

25.41 €

1 4 Days 9629610833.224M1027.1111828.52583501.5

25.41 €

1 4 Days 9629610833.224M1027.1111828.53083501.5

26.03 €

1 4 Days 9629610833.224M1027.1111828.54083501.5

26.03 €

1 4 Days 9629610833.224M1027.1111828.55083501.5

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body blue-passivated Component material Steel

Tech Support