Cam lever with plastic grip with external thread, steel or stainless steel (04232) (04232-1521105X30)

Cam lever with plastic grip with external thread, steel or stainless steel (04232) 04232-1521105X30

Product Details:

Manufacturer part number: 04232-1521105X30

Brand: NORELEM

Price: 7.25

Delivery time: 4 Days


Technical Data:

Handle length: 71.5 mm

Main colour: black

Component material: Steel

Size: 1

A=Handle length: 71.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-1521105X30

Part Number
04232-1521105X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

7.25 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4302.51251.15

Loading...

  1. 1

Basic information

Main Body Material Polyamide

This page is Cam lever with plastic grip with external thread, steel or stainless steel (04232), part number 04232-1521105X30.
You can find the detail information about specifications and dimensions on part number 04232-1521105X30.

Variation of this product

Part Number
04232-1521105X20
04232-1521105X40
04232-1521105X50
04232-1521106X20
04232-1521106X30
04232-1521106X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

7.25 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4202.51251.15

7.70 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4402.51251.15

7.70 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4502.51251.15

7.25 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.4202.51251.15

7.25 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.4302.51251.15

7.70 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.4402.51251.15

Tech Support