Cam levers, plastic with internal thread, plastic thrust washer (04232) (04232-1521106)

Cam levers, plastic with internal thread, plastic thrust washer (04232) 04232-1521106

Product Details:

Manufacturer part number: 04232-1521106

Brand: NORELEM

Price: 6.75

Delivery time: 4 Days


Technical Data:

Handle length: 71.5 mm

Component material: Steel

Main colour: Black

A1=Handle length: 79.6 mm

B=Width: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-1521106

Part Number
04232-1521106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Component material Main colour A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Size Travel S
(mm)
Clamping force F
(kN)
Hand force FH
(N)

6.75 €

1 4 Days 71.5SteelBlack79.62216M618.191423.411.152.5125

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Cam Mechanism Shape L-Shaped
Main Body Material Polyamide

This page is Cam levers, plastic with internal thread, plastic thrust washer (04232), part number 04232-1521106.
You can find the detail information about specifications and dimensions on part number 04232-1521106.

Variation of this product

Part Number
04232-1521105
04232-15218405
04232-15218406
04232-1531105
04232-1531106
04232-15318405
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Component material Main colour A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Size Travel S
(mm)
Clamping force F
(kN)
Hand force FH
(N)

6.75 €

1 4 Days 71.5SteelBlack79.62216M518.191423.411.152.5125

6.75 €

1 4 Days 71.5SteelRed RAL 302079.62216M518.191423.411.152.5125

6.75 €

1 4 Days 71.5SteelRed RAL 302079.62216M618.191423.411.152.5125

10.20 €

1 4 Days 71.5Stainless steelBlack79.62216M518.191423.411.152.5125

10.20 €

1 4 Days 71.5Stainless steelBlack79.62216M618.191423.411.152.5125

10.20 €

1 4 Days 71.5Stainless steelRed RAL 302079.62216M518.191423.411.152.5125

Tech Support