Cam levers stainless steel with external thread, thrust washer stainless steel (04232) (04232-0541004X15)

Cam levers stainless steel with external thread, thrust washer stainless steel (04232) 04232-0541004X15

Product Details:

Manufacturer part number: 04232-0541004X15

Brand: NORELEM

Price: 19.24

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

Surface finish body: electropolished

Size: 0

A=Handle length: 52.3 mm

A1=Handle length: 59.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-0541004X15

Part Number
04232-0541004X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

19.24 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2152.51001

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308 Component material Stainless steel

This page is Cam levers stainless steel with external thread, thrust washer stainless steel (04232), part number 04232-0541004X15.
You can find the detail information about specifications and dimensions on part number 04232-0541004X15.

Variation of this product

Part Number
04232-0541004X20
04232-0541004X30
04232-0541005X20
04232-0541005X30
04232-0541005X40
04232-0541005X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Surface finish body Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

19.24 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2202.51001

19.24 €

1 4 Days 52.3electropolished052.359.11813M415.4811.417.2302.51001

19.24 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2202.51001

19.24 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2302.51001

19.93 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2402.51001

19.93 €

1 4 Days 52.3electropolished052.359.11813M515.4811.417.2502.51001

Tech Support