Cam lever with external thread steel (04232) (04232-1502205X20)

Cam lever with external thread steel (04232) 04232-1502205X20

Product Details:

Manufacturer part number: 04232-1502205X20

Brand: NORELEM

Price: 13.04

Delivery time: 4 Days


Technical Data:

Handle length: 70.4 mm

Size: 1

A=Handle length: 70.4 mm

A1=Handle length: 79.2 mm

B=Width: 21.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-1502205X20

Part Number
04232-1502205X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

13.04 €

1 4 Days 70.4170.479.221.515M518.1914.5222041201.2

Loading...

  1. 1

Basic information

Main Body Material Steel Steel code 1.0401 Surface finish body blue-passivated
Component material Steel

This page is Cam lever with external thread steel (04232), part number 04232-1502205X20.
You can find the detail information about specifications and dimensions on part number 04232-1502205X20.

Variation of this product

Part Number
04232-1502205X30
04232-1502205X40
04232-1502205X50
04232-1502206X20
04232-1502206X30
04232-1502206X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

13.04 €

1 4 Days 70.4170.479.221.515M518.1914.5223041201.2

13.37 €

1 4 Days 70.4170.479.221.515M518.1914.5224041201.2

13.37 €

1 4 Days 70.4170.479.221.515M518.1914.5225041201.2

13.04 €

1 4 Days 70.4170.479.221.515M618.1914.5222041201.2

13.04 €

1 4 Days 70.4170.479.221.515M618.1914.5223041201.2

13.37 €

1 4 Days 70.4170.479.221.515M618.1914.5224041201.2

Tech Support